MOBILE
New Products Listing
The following ADI products have been made available in the last 1 month
A/D Converters
8 Channel, 12-Bit, Configurable ADC/DAC with on-chip Reference, I2C interface
8 Channel, 12-Bit, Configurable ADC/DAC with on-chip Reference, SPI interface
Interface & Isolation
5 kV, Dedicated Isolators for SPI Interfaces (with 0/3 Aux channel directionality)
5 kV, Dedicated Isolators for SPI Interfaces (with 1/2 Aux channel directionality)
5 kV, Dedicated Isolators for SPI Interfaces (with 2/1 Aux channel directionality)
5 kV, Dedicated Isolators for SPI Interfaces (with Control for up to 4 Slaves)
5kV, Dedicated Isolators for High-Speed SPI Interfaces (with 1/1 Aux channel directionality)
Power Management
Digital Power Monitor with PMBus Interface
Digital Power Monitor with PMBus Interface
Processors and DSP
Mixed-Signal Control Processor with ARM Cortex-M4 and 16-bit ADCs in 19x19mm 212-ball, CSP BGA Package
RF / IF ICs
Synchronous Demodulator and Configurable Analog Filter
Switches/Multiplexers
Fault Protection and Detection, 10 Ω RON, Quad SPST Switches, 2 x NO, 2 x NC
Fault Protection and Detection, 10 Ω RON, Quad SPST Switches
Bidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switches
Mobile Web by Usablenet| Help